IESNA:LM-63-2002
[TEST]P1055680
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1076
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
919.7 911.1 906.3 899.6 889.1 874.8 859.6 842.4 821.4 799.4
775.6 748.9 721.2 691.6 662.1 630.6 599.1 566.7 531.4 498
463.6 429.3 395.9 361.6 327.2 292.9 257.6 221.3 187 152.6
120.2 88.7 60.1 33.4 11.4 0 0
919.7 923.5 914.9 903.4 886.3 863.4 837.6 809 776.6 741.3
703.1 663 621.1 577.2 531.4 485.6 440.7 394 348.2 304.3
260.4 218.5 175.5 138.3 102.1 70.6 42.9 29.6 21 13.4
7.6 2.9 1 0 0 0 0
919.7 913 897.7 874.8 842.4 806.1 761.3 712.6 657.3 599.1
537.1 476 415.9 355.8 299.6 245.2 193.7 146.9 104 68.7
37.2 26.7 21 16.2 11.4 7.6 4.8 2.9 1.9 1
1 1 1 1 0 0 0
919.7 912 891 857.6 813.8 761.3 701.2 634.4 561.9 487.5
415 345.3 278.6 217.5 161.2 111.6 70.6 35.3 25.8 21
15.3 11.4 7.6 4.8 2.9 1.9 1 1 1 1
1 1 1 1 1 1 0
919.7 913 894.8 857.6 807.1 748.9 682.1 606.7 528.5 450.3
375.9 302.4 235.6 177.4 122.1 77.3 39.1 26.7 21 16.2
11.4 7.6 4.8 2.9 1.9 1 1 1 1 0
1 0 0 0 0 0 0
